Quick Publish CATSAS Validation - 1925913 HCL 9.1.17 Upgrade - April 08, 2026 ***

Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsMechanical Cab Operator ControlsMechanical Control Levers638-7166: Speed and Direction Control Joystick Lever
HomeCabsMechanical Cab Operator ControlsMechanical Control Levers638-7166: Speed and Direction Control Joystick Lever
638-7166: Speed and Direction Control Joystick Lever

Cat® Speed and Direction Control Joystick Lever controls the speed and direction of equipment by providing intuitive input for operator handling

Brand: Cat

Product Images
638-7166: Speed and Direction Control Joystick Lever
638-7166: Speed and Direction Control Joystick Lever
638-7166: Speed and Direction Control Joystick Lever
638-7166: Speed and Direction Control Joystick Lever
638-7166: Speed and Direction Control Joystick Lever

Cat® Speed and Direction Control Joystick Lever controls the speed and direction of equipment by providing intuitive input for operator handling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 638-7166

The Speed and Direction Control Joystick Lever is a main operator interface that allows for accurate control of both speed and directional movement. This lever is used to be highly responsive, translating the operator’s input into accurate control over the equipment’s movement, whether forward, backward, or turning. The joystick enables smooth acceleration and deceleration while also allowing for seamless directional adjustments. Its ergonomic design minimizes operator fatigue, ensuring efficient and accurate control over long periods of operation. The lever provides real-time feedback, ensuring that the equipment responds instantly to changes in input, enhancing the operator’s ability to maneuver in tight spaces or different environments.

Attributes:
• Ergonomic design for comfortable hand positioning.
• Dual-axis movement allows simultaneous speed and direction control.
• Anti-slip grip enhances user control during operation.
• Clear indicator lights provide status feedback for functions.
• Multi-directional movement allows for agile maneuvering.

Applications:
The Speed and Direction Control Joystick Lever is located in the operator’s cabin and is used to manage both the speed and directional movement of equipment, providing precision control for safe operation.

View More
Specifications for part number 638-7166

Units of Measure

USMetric
Overall Width (mm): 155.0
Overall Width (in): 6.1
Overall Height (mm): 430.0
Overall Height (in): 16.93
Thread: M5x0.8
Temperature (°C): -30°C to 60°C
Temperature (°F): -22°F to 140°F
Weight (kg): 0.92
Weight (lb): 2.03
Material: Polyamide Plastic
View More
Compatible Models for part number 638-7166

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced