Quick Publish CATSAS Validation - 1925913 HCL 9.1.17 Upgrade - April 08, 2026 ***

Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs9P-9388: Rear View Mirror Knob
HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs9P-9388: Rear View Mirror Knob
9P-9388: Rear View Mirror Knob

Cat® Rear View Mirror Knob allows manual adjustment of the rear-view mirror angle, ensures secure positioning and stable visibility control

Brand: Cat

Product Images
9P-9388: Rear View Mirror Knob
9P-9388: Rear View Mirror Knob
9P-9388: Rear View Mirror Knob
9P-9388: Rear View Mirror Knob
9P-9388: Rear View Mirror Knob

Cat® Rear View Mirror Knob allows manual adjustment of the rear-view mirror angle, ensures secure positioning and stable visibility control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9P-9388

Units of Measure

USMetric
Material Description: Nylon
Outside Diameter (mm): 60.0
Length (mm): 78.0
Outside Diameter (in): 2.36
Length (in): 3.07
Thread Size (in): 3/8-16
Material: Alloy Copper,Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 9P-9388

WHEEL TRACTOR

623H 621H 627H

GENERATOR SET

3508B

RECLAIMER MIXER

RM-350B RM-350

WHEEL TRACTOR-SCRAPER

627K LRC 623K LRC 623K 621K 627K 613G 637K

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

983B 977L 955L

SOIL COMPACTOR

CP44B CP11 CP12 CP14 CP16 CP17 CS64B CS11 CS12 CS16 CS19 CS44B CS54B

WINCH

54H 57H 56H 59N 59L 58L 57 56 55 54 59 58

MOTOR GRADER

18M3 24 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 14L 150 14M 160M 3 AWD 140 12M 24M 14M3 12M 3 12M 2 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

WHEEL LOADER

916 926 936 G936 936E 926E

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6G2 LGP D6GC D6H II D6XE D10 D7R LGP D8 GC D6T LGPPAT D5R LGP D6R XL D9 GC D4H III D6R II 30/30 D6T XW D3G D5H XL D6T XL D4G D4H D8GC D5R2 D4E D6F SR D5B D5R XL D5M D5N D5H D5G D6E SR D6D D7G2 D6N XL D6R D6T D6M D6N D6E D6G D6H D6K LGP D7R D6G SR D7G D7H D6 D5 D8 D7 D8T D8R D8K D8L D8N D6R STD D6K XL D9T D9R D8R II D9L D9N D6T XL PAT D9H D6T XW PAT DEUCE D6 XE D6G2 XL D6N LGP D4H XL D10N D10R D10T D4E SR D11N D11R D11T D7R II D6R LGP D7R XR

RIPPER

D5 977 951 955 11 10 7 6 5 4 9 8

PIPELAYER

587T 587R 583T PL83 PL87 PL72

STABILIZER MIXER

SM-350

PNEUMATIC COMPACTOR

PS-150C

WHEEL SCRAPER

637K

COMPACTOR

CCS7 CCS9

WATER FORDING TRACTOR

D7R II

BULLDOZER

10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 6 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 9SU 8SU 4A

VIBRATORY COMPACTOR

CS-56 CS-431C CS-54 CS78B CS-44B CS-56B CS-68B CS54B CP-533D CP-533E CS-323C CS-44 CS-34 CS-433E CS-433C CS-54B CS-78B CS-531D CS-79B CP-433C CP-433E CS-423E CS-64B CP-323C CS-533D CP74B CS-533E CP-54B CS68B CS56B CS-74B CS44B CP-563E CP-563D CP-563C CS79B CP-56B CP-68B CP-44B CP-54 CP-56 CP-573E CP54B CP-74B CP-44 CS-583E CP-34 CS-583C CS-583D CP76B CS74B CS-573C CS-573D CS-573E CS14 CS-563C CS-563D CS-563E CP68B CP44B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced