Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardware Kits611-6501: LINK KIT
HomeHardware, Seals, & ConsumablesHardware Kits611-6501: LINK KIT
611-6501: LINK KIT

Cat® Link Group Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

fallback-image
611-6501: LINK KIT

Cat® Link Group Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
Items included

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 611-6501

We are still working on adding a description for this part.

Specifications for part number 611-6501

Units of Measure

USMetric
Track Bolt Thread: M24
Track Pitch (mm): 215.9
Rotating Bushing Track (Rbt): No
Track Pitch (in): 8.5
Pin Retention System: Press Fit
Grease Track Type: GLT2
UC System: HD
Track Stiffening System: Not Applicable
Master Bolt Thread: M24
Seal And Lube Type: SALT
Number of Sections: 49
Master Link Type: Press Fit Master
View More
Compatible Models for part number 611-6501

We currently do not have compatibility information for this part.

Related parts
641-5704: Link Kit
641-5704: Link Kit

Cat® Link Group Kit 52 Section(s), 215.9mm Pitch, PPR2, No, SALT, GLT, Press Fit Master

Check Price
641-5697: Link Kit
641-5697: Link Kit

Cat® Link Kit GLT, Press Fit Master, 52 Sections, PPR2, SALT, 215.9mm Track Pitch

Check Price
650-8822: LINK KIT
650-8822: LINK KIT

Cat® Link Group Kit GLT, Slip Fit Master, 52 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
650-8805: LINK KIT
650-8805: LINK KIT

Cat® Link Group Kit Press Fit Master, 58 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6461: LINK KIT
611-6461: LINK KIT

Cat® Link Group Kit GLT2, Press Fit Master, 45 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6464: Link Kit
611-6464: Link Kit

Cat® Link Kit GLT2, Press Fit Master, 45 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6467: Link Kit
611-6467: Link Kit

Cat® Link Kit GLT, Slip Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6469: Link Kit
611-6469: Link Kit

Cat® Link Kit GLT, Slip Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6473: LINK KIT
611-6473: LINK KIT

Cat® Link Group Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6475: LINK KIT
611-6475: LINK KIT

Cat® Link Group Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6478: Link Kit
611-6478: Link Kit

Cat® Link Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-8871: Link Kit
611-8871: Link Kit

Cat® Link Kit GLT2, Retaining Ring, 49 Sections, PPR3, SALT, 215.9mm Track Pitch

Check Price
611-6456: Link Kit
611-6456: Link Kit

Cat® Link Kit GLT, Slip Fit Master, 45 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
641-5691: Link Kit
641-5691: Link Kit

Cat® Link Kit GLT4, PPR2, 56 Sections, PPR2, SALT, 215.9mm Track Pitch

Check Price
641-5684: Link Kit
641-5684: Link Kit

Cat® Link Kit GLT, Press Fit Master, 49 Sections, PPR2, SALT, 215.9mm Track Pitch

Check Price
611-6480: Link Kit
611-6480: Link Kit

Cat® Link Kit GLT, Slip Fit Master, 45 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6493: Link Kit
611-6493: Link Kit

Cat® Link Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
650-8819: Link Kit
650-8819: Link Kit

Cat® Link Group Kit 49 Section(s), PPR3, 215.9mm Pitch, No, SALT, GLT, Retaining Ring

Check Price
650-8827: LINK KIT
650-8827: LINK KIT

Cat® Link Group Kit GLT, Slip Fit Master, 56 Sections, Press Fit, SALT, 202.81mm Track Pitch

Check Price
650-8832: Link Kit
650-8832: Link Kit

Cat® Link Group Kit 50 Section(s), Press Fit, 202.81mm Pitch, No, SALT, GLT4, Press Fit Master

Check Price
650-8797: LINK KIT
650-8797: LINK KIT

Cat® Link Group Kit Press Fit Master, 54 Sections, Press Fit, Sealed, 202.81mm Track Pitch

Check Price
611-6484: Link Kit
611-6484: Link Kit

Cat® Link Kit GLT, Slip Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
650-8825: Link Kit
650-8825: Link Kit

Cat® Link Group Kit Press Fit, 60 Section(s), 202.81mm Pitch, No, SALT, GLT, Slip Fit Master

Check Price
650-8823: LINK KT
650-8823: LINK KT

Cat® Link Group Kit Slip Fit Master, 57 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
650-8828: LINK KIT
650-8828: LINK KIT

Cat® Link Group Kit GLT4, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
641-5705: Link Kit
641-5705: Link Kit

Cat® Link Group Kit Press Fit, 215.9mm Pitch, 49 Section(s), No, Sealed, GLT, Press Fit Master

Check Price
611-6460: Link Kit
611-6460: Link Kit

Cat® Link Kit GLT, Slip Fit Master, 45 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6462: LINK KIT
611-6462: LINK KIT

Cat® Link Group Kit GLT2, Press Fit Master, 45 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
611-6465: Link Kit
611-6465: Link Kit

Cat® Link Kit GLT2, Press Fit Master, 45 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
641-5683: Link Kit
641-5683: Link Kit

Cat® Link Kit GLT, Press Fit Master, 50 Sections, Press Fit, Sealed, 202.81mm Track Pitch

Check Price
611-6477: Link Kit
611-6477: Link Kit

Cat® Link Kit GLT2, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Check Price
641-5704
641-5704: Link Kit
Check Price
641-5697
641-5697: Link Kit
Check Price
650-8822
650-8822: LINK KIT
Check Price
650-8805
650-8805: LINK KIT
Check Price
611-6461
611-6461: LINK KIT
Check Price
611-6464
611-6464: Link Kit
Check Price
611-6467
611-6467: Link Kit
Check Price
611-6469
611-6469: Link Kit
Check Price
611-6473
611-6473: LINK KIT
Check Price
611-6475
611-6475: LINK KIT
Check Price
611-6478
611-6478: Link Kit
Check Price
611-8871
611-8871: Link Kit
Check Price
611-6456
611-6456: Link Kit
Check Price
641-5691
641-5691: Link Kit
Check Price
641-5684
641-5684: Link Kit
Check Price
611-6480
611-6480: Link Kit
Check Price
611-6493
611-6493: Link Kit
Check Price
650-8819
650-8819: Link Kit
Check Price
650-8827
650-8827: LINK KIT
Check Price
650-8832
650-8832: Link Kit
Check Price
650-8797
650-8797: LINK KIT
Check Price
611-6484
611-6484: Link Kit
Check Price
650-8825
650-8825: Link Kit
Check Price
650-8823
650-8823: LINK KT
Check Price
650-8828
650-8828: LINK KIT
Check Price
641-5705
641-5705: Link Kit
Check Price
611-6460
611-6460: Link Kit
Check Price
611-6462
611-6462: LINK KIT
Check Price
611-6465
611-6465: Link Kit
Check Price
641-5683
641-5683: Link Kit
Check Price
611-6477
611-6477: Link Kit
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced