Quick Publish CATSAS Validation - 1925913 HCL 9.1.17 Upgrade - April 08, 2026 ***

Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab DoorsCab Door Handles121-9746: Bolt Mounted Window Glass Grab Handle
HomeCabsCab DoorsCab Door Handles121-9746: Bolt Mounted Window Glass Grab Handle
121-9746: Bolt Mounted Window Glass Grab Handle

Cat® Bolt Mounted Window Glass Left Hand Side Grab Handle

Brand: Cat

Product Images
121-9746: Bolt Mounted Window Glass Grab Handle
121-9746: Bolt Mounted Window Glass Grab Handle
121-9746: Bolt Mounted Window Glass Grab Handle
121-9746: Bolt Mounted Window Glass Grab Handle
121-9746: Bolt Mounted Window Glass Grab Handle

Cat® Bolt Mounted Window Glass Left Hand Side Grab Handle

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-9746

Units of Measure

USMetric
Length (mm): 244.0
Width (mm): 71.0
Height (mm): 44.5
Length (in): 9.6
Width (in): 2.8
Height (in): 1.75
View More
Compatible Models for part number 121-9746

BACKHOE LOADER

436C 416C 438C 426C 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced